AXIS#.SAFE.SAR_#.ACTIVE

Description

Indicates whether the Safe Acceleration Range (SAR) function instance is active.

Value Description

0

Not active

1

Active

Context

For complete SAR information refer to SAR (Safe Acceleration Range).

Related safety parameters:

Versions

Action

Version

Notes

Implemented

2-04-00-000

Implemented in SMM revision v0.56

General Information

Type

Read Only

Units

N/A

Range

0, 1
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
AXIS1.SAFE.SAR_1.ACTIVE

66c7h

01h

Unsigned8

-

-

Read only

Yes

AXIS1.SAFE.SAR_2.ACTIVE

66c7h

02h

Unsigned8

-

-

Read only

Yes

AXIS1.SAFE.SAR_3.ACTIVE

66c7h

03h

Unsigned8

-

-

Read only

Yes

AXIS2.SAFE.SAR_1.ACTIVE

6ec7h

01h

Unsigned8

-

-

Read only

Yes

AXIS2.SAFE.SAR_2.ACTIVE

6ec7h

02h

Unsigned8

-

-

Read only

Yes

AXIS2.SAFE.SAR_3.ACTIVE

6ec7h

03h

Unsigned8

-

-

Read only

Yes